Note: This article is discontinued. You can find the current article here: 6042219 / Add-on tee 60 FT

Magic add-on tee 60 FT

Item no. 6041259 | EAN 4012195878766

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x400
Dimension B 400 mm
Height 2 in
Height 60 mm
Maintain electrical functions yes
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 16 in
Width 400 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 640 FT 400 mm 6041259
1 piece
RAAM 650 FT 500 mm 6041261
1 piece
RAAM 660 FT 600 mm 6041263
1 piece
Downloads

Download

EU declaration of conformity RAAM 640 FT / 6041259 , 0.10MB , pdf
Download

Download

RAAM 640 FT / 6041259
Download