Note: This article is discontinued. You can find the current article here: 6042221 / Add-on tee 60 FT

Magic add-on tee 60 FT

Item no. 6041261 | EAN 4012195878773

Product description
Product description
Add-on tee with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x500
Dimension B 500 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,25 mm
NATO hole pattern no
Plate thickness 1,25 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Wide-span version no
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
RAAM 640 FT 400 mm 6041259
1 piece
RAAM 650 FT 500 mm 6041261
1 piece
RAAM 660 FT 600 mm 6041263
1 piece
Downloads

Download

EU declaration of conformity RAAM 650 FT / 6041261 , 0.10MB , pdf
Download

Download

RAAM 650 FT / 6041261
Download