Note: This article is discontinued. You can find the current article here: 7205790 / Mounting plate for FireBox T series, front side

Mounting plate for FireBox T series

Item no. 7205484 | EAN 4012196134977

Product description
Product description
Mounting plate for the fastening of junction boxes of the FireBox T series (with external fastening) onto cable trays or cable ladders with a side height of 60 mm. The angled construction from sheet steel reinforced through crimps enables the secure mounting of cables that maintain electrical functionality, without having to bend the cable over the side rail.


Technical data

Technical data

Colour zinc
Dimension 220x63x159
Dimension B 220 mm
Dimension H 159 mm
Dimension x 63 mm
Dimension y 165 mm
Fastening type Screw fastening
Height 159 mm
Material Steel
Rustproof steel, pickled no
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Horizontal
Width 220 mm
All types

All types

Types Width Height Dimension x Dimension y Item no. Quantity SSU
MP T610 185 mm 141 mm 52 mm 125 mm 7205480
1 piece
MP T616 220 mm 159 mm 63 mm 165 mm 7205484
1 piece
MP-T6-F 300 mm 182 mm - - 7205790
1 piece
MP-T6-B 300 mm 175 mm - - 7205792
1 piece
Downloads

Download

REACH Declaration of conformity MP T616 / 7205484 , 0.12MB , pdf
RoHS Declaration of conformity MP T616 / 7205484 , 0.13MB , pdf

No invitation to tender text is available for this product.