Pipe sleeve PYROCOMB® with 6 fastening straps

Item no. 7202210 | EAN 4012195856719

40 mm
Product description
Product description
Pipe sleeve for combustible pipes.

If there is a fire, fire protection inserts inside the sheet steel housing expand, exerting a very great pressure onto the burning thermoplastic pipes. For interior application. Fastening with anchors or M8 threaded rods.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessories required yes
Colour Grey
Dimension Ø160mm
For pipe diameter, max. 162 mm
For pipe diameter, min. 160 mm
Material Intumescent material
Product series PYROCOMB®
ROHS-conformant yes

Dimensions

Dimension d 164 mm
Dimension d min. 220 mm
Dimension h 40 mm
Height 40 mm
Length 220 mm
Width 220 mm
All types

All types

Types For pipe diameter, min. For pipe diameter, max. Dimension d min. Dimension d Dimension h Item no. Quantity SSU
TCX-140 140 mm 142 mm 200 mm 144 mm 40 mm 7202209
1 piece
TCX-160 160 mm 162 mm 220 mm 164 mm 40 mm 7202210
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Insulation layer creator in a cartridge Insulation layer creator in a cartridge DSX-K 7202300
1 piece
Identification plate DE Identification plate DE KS-S DE 7205425
1 piece
Downloads

Download
Download

EU declaration of conformity TCX-160 / 7202210 , 0.11MB , pdf
Download
REACH Declaration of conformity TCX-160 / 7202210 , 0.12MB , pdf
RoHS Declaration of conformity TCX-160 / 7202210 , 0.13MB , pdf

TCX-160 / 7202210
Download