Pipe sleeve with 8 fastening straps

Item no. 7202214 | EAN 4012196053674

40 mm
Product description
Product description
Pipe sleeve for combustible pipes.

If there is a fire, fire protection inserts inside the sheet steel housing expand, exerting a very great pressure onto the burning thermoplastic pipes. For interior application. Fastening with anchors or M8 threaded rods.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessories required yes
Colour Grey
Dimension Ø200mm
For pipe diameter, max. 202 mm
For pipe diameter, min. 200 mm
Material Intumescent material
Product series PYROCOMB®
ROHS-conformant yes

Dimensions

Dimension d 204 mm
Dimension d min. 284 mm
Dimension h 40 mm
Height 40 mm
Length 284 mm
Width 284 mm
All types

All types

Types For pipe diameter, min. For pipe diameter, max. Dimension d min. Dimension d Dimension h Item no. Quantity SSU
TCX-180 180 mm 182 mm 264 mm 184 mm 40 mm 7202212
1 piece
TCX-200 200 mm 202 mm 284 mm 204 mm 40 mm 7202214
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Insulation layer creator in a cartridge Insulation layer creator in a cartridge DSX-K 7202300
1 piece
Identification plate DE Identification plate DE KS-S DE 7205425
1 piece
Downloads

Download
Download

EU declaration of conformity TCX-200 / 7202214 , 0.11MB , pdf
Download

TCX-200 / 7202214
Download