- Product description
-
Product descriptionSupport clamp for mounting cables. Open cable seat at side. Fastening through knocking onto steel girders.
-
- Technical data
-
Technical data
Colour zinc Connection type/component Pipe/cable Dimension 4-7,5mm Fastening type Clamp Flange thickness F max. 7,5 mm Flange thickness F min. 4 mm Hinge, adjustable no Hinged no Material Steel Pipe/cable diameter, max. 5 mm Pipe/cable diameter, min. 4 mm Product series Support clamp ROHS-conformant yes Surface Zinc slat Dimensions
Dimension W 14 mm Height 16 mm Length 14 mm Width 14 mm - All types
-
All types
- Downloads
-
Data sheet SCC 4-7,5 D5,5 / 1488481 , 0.16MB , pdfEU declaration of conformity SCC 4-7,5 D5,5 / 1488481 , 0.10MB , pdfUK Declaration of Conformity SCC 4-7,5 D5,5 / 1488481 , 0.09MB , pdfREACH Declaration of conformity SCC 4-7,5 D5,5 / 1488481 , 0.13MB , pdfRoHS Declaration of conformity SCC 4-7,5 D5,5 / 1488481 , 0.13MB , pdf
Kazakhstan - English