Support clamp for cables

Item no. 1488527 | EAN 4012197383435

14 mm
Product description
Product description
Support clamp for mounting cables. Open cable seat at side. Fastening through knocking onto steel girders.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Connection type/component Pipe/cable
Dimension 7,5-12mm
Fastening type Clamp
Flange thickness F max. 12 mm
Flange thickness F min. 7,5 mm
Height 32 mm
Hinge, adjustable no
Hinged no
Length 28 mm
Maß W 14 mm
Material Steel
Pipe/cable diameter, max. 24 mm
Pipe/cable diameter, min. 19 mm
Surface Zinc slat
Width 14 mm
All types

All types

Types Length Width Height Pipe/cable diameter, min. Pipe/cable diameter, max. Flange thickness F min. Flange thickness F max. Item no. Quantity SSU
SCC 1-4 D5,5 15 mm 14 mm 14 mm 4 mm 5 mm 1 mm 4 mm 1488451
100 piece
SCC 1-4 D7 17 mm 14 mm 15 mm 6 mm 7 mm 1 mm 4 mm 1488453
100 piece
SCC 1-4 D9 17 mm 14 mm 16 mm 8 mm 9 mm 1 mm 4 mm 1488455
100 piece
SCC 1-4 D11 19 mm 14 mm 17 mm 10 mm 11 mm 1 mm 4 mm 1488457
100 piece
SCC 1-4 D14 23 mm 14 mm 21 mm 12 mm 14 mm 1 mm 4 mm 1488461
100 piece
SCC 1-4 D18 25 mm 14 mm 22 mm 15 mm 18 mm 1 mm 4 mm 1488465
100 piece
SCC 1-4 D24 27 mm 14 mm 25 mm 19 mm 24 mm 1 mm 4 mm 1488469
100 piece
SCC 1-4 D30 33 mm 14 mm 33 mm 25 mm 30 mm 1 mm 4 mm 1488473
100 piece
SCC 4-7,5 D5,5 14 mm 14 mm 16 mm 4 mm 5 mm 4 mm 7.5 mm 1488481
100 piece
SCC 4-7,5 D7 18 mm 14 mm 18 mm 6 mm 7 mm 4 mm 7.5 mm 1488483
100 piece
SCC 4-7,5 D9 17 mm 14 mm 20 mm 8 mm 9 mm 4 mm 7.5 mm 1488485
100 piece
SCC 4-7,5 D11 19 mm 14 mm 21 mm 10 mm 11 mm 4 mm 7.5 mm 1488487
100 piece
SCC 4-7,5 D14 21 mm 14 mm 22 mm 12 mm 14 mm 4 mm 7.5 mm 1488491
100 piece
SCC 4-7,5 D18 24 mm 14 mm 27 mm 15 mm 18 mm 4 mm 7.5 mm 1488495
100 piece
SCC 4-7,5 D24 28 mm 14 mm 29 mm 19 mm 24 mm 4 mm 7.5 mm 1488501
100 piece
SCC 4-7,5 D30 33 mm 14 mm 33 mm 25 mm 30 mm 4 mm 7.5 mm 1488505
100 piece
SCC 7,5-12 D5,5 18 mm 14 mm 21 mm 4 mm 5 mm 7.5 mm 12 mm 1488510
100 piece
SCC 7,5-12 D7 19 mm 14 mm 18 mm 6 mm 7 mm 7.5 mm 12 mm 1488511
100 piece
SCC 7,5-12 D9 18 mm 14 mm 23 mm 8 mm 9 mm 7.5 mm 12 mm 1488513
100 piece
SCC 7,5-12 D11 19 mm 14 mm 24 mm 10 mm 11 mm 7.5 mm 12 mm 1488515
100 piece
SCC 7,5-12 D14 21 mm 14 mm 25 mm 12 mm 14 mm 7.5 mm 12 mm 1488519
100 piece
SCC 7,5-12 D18 24 mm 14 mm 28 mm 15 mm 18 mm 7.5 mm 12 mm 1488523
100 piece
SCC 7,5-12 D24 28 mm 14 mm 32 mm 19 mm 24 mm 7.5 mm 12 mm 1488527
100 piece
SCC 7,5-12 D30 34 mm 14 mm 37 mm 25 mm 30 mm 7.5 mm 12 mm 1488531
100 piece
Downloads

Download

EU declaration of conformity SCC 7,5-12 D24 / 1488527 , 0.10MB , pdf
Download

SCC 7,5-12 D24 / 1488527
Download