- Product description
-
Product descriptionSupport clamp for mounting cables. Open cable seat at side. Fastening through knocking onto steel girders.
-
- Technical data
-
Technical data
Colour zinc Connection type/component Pipe/cable Dimension 1-4mm Fastening type Clamp Flange thickness F max. 4 mm Flange thickness F min. 1 mm Hinge, adjustable no Hinged no Material Steel Pipe/cable diameter, max. 11 mm Pipe/cable diameter, min. 10 mm Product series Support clamp ROHS-conformant yes Surface Zinc slat Dimensions
Dimension W 14 mm Height 17 mm Length 19 mm Width 14 mm - All types
-
All types
- Downloads
-
Data sheet SCC 1-4 D11 / 1488457 , 0.17MB , pdfEU declaration of conformity SCC 1-4 D11 / 1488457 , 0.10MB , pdfUK Declaration of Conformity SCC 1-4 D11 / 1488457 , 0.09MB , pdfREACH Declaration of conformity SCC 1-4 D11 / 1488457 , 0.13MB , pdfRoHS Declaration of conformity SCC 1-4 D11 / 1488457 , 0.13MB , pdf
Kazakhstan - English