Note: This article is discontinued. You can find the current article here: 7410022 / UZD250-4 junction and branch box

UZD250-3 for screed height 165−220 mm

Item no. 7410052 | EAN 4012195431688

7410052 / UZD 165220 250-3
165 mm
220 mm
28 mm
48 mm
Universal
250 mm
Product description
Product description
Underfloor junction and branch box for screed-covered underfloor installation systems.

Side walls prepared for duct width 250 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Cover version Universal
Decouplable yes
Dimension 410x367x165
Duct height, min. 28 mm
Floor plate yes
For pipe connection no
Height-adjustment range, max. 220 mm
Height-adjustment range, min. 165 mm
Installation opening for on-floor tank no
Installation space, max. 21,2 dm³
Installation space, min. 15,66 dm³
Lowerable to be flush-floor no
Material Steel
Minimum screed height 165
Nominal size 250 mm
Product series UZD Underfloor junction box
ROHS-conformant yes
Screed height, max. 220 mm
Screed height, min. 165 mm
Seal installation option yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts yes
Surface Strip galvanised
Trunking height, max. 48 mm
Trunking width, max. 250 mm
Trunking width, min. 190 mm

Dimensions

Dimension A 367 mm
Dimension a 262 mm
Dimension B 410 mm
Dimension b 283 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,5009 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 6,5009 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Screed height, min. Screed height, max. Duct height, min. Trunking height, max. Cover version Nominal size Item no. Quantity SSU
UZD 165220 250-3 165 mm 220 mm 28 mm 48 mm Universal 250 mm 7410052
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Quick height-adjustment aid Quick height-adjustment aid SE UZD3 7410160
4 piece
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704
10 piece
Mounting lid 250, nominal size 4 Mounting lid 250, nominal size 4 DUG 250-3 4 7400459
1 piece
Mounting lid 250, nominal size 6 Mounting lid 250, nominal size 6 DUG 250-3 6 7400463
1 piece
Mounting lid 250 for installation units of nominal size 9 Mounting lid 250 for installation units of nominal size 9 DUG 250-3 9 7400467
1 piece
Mounting lid 250 for installation units of nominal size R4 Mounting lid 250 for installation units of nominal size R4 DUG 250-3 R4 7400471
1 piece
Blanking lid for UZD250-3/4 Blanking lid for UZD250-3/4 DU 250-2 7400573
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Height compensation set (215-270 mm) for UZD250-3 with height 165–220 mm Height compensation set (215-270 mm) for UZD250-3 with height 165–220 mm ASH250-3 215270 7410158
1 piece
Downloads

Download

EU declaration of conformity UZD 165220 250-3 / 7410052 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.