Wall and support bracket MWA 12

Item no. 6424508 | EAN 4012196863402

1.2 kN
zinc
Product description
Product description
Light-duty wall and support bracket.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Colour zinc
Dimension B410mm
Dimension A 38 mm
Dimension B 410 mm
Dimension H 83 mm
F in kN 1,2 kN
Height 83 mm
Hole diameter 11 mm
Length 38 mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface Strip galvanized
Version for Wall and support bracket
Width 410 mm
All types

All types

Types Width F in kN Colour Item no. Quantity SSU
MWA 12 11 FS RU 110 mm 1.2 kN zinc 6424502
1 piece
MWA 12 21 FS RU 210 mm 1.2 kN zinc 6424504
1 piece
MWA 12 31 FS RU 310 mm 1.2 kN zinc 6424506
1 piece
MWA 12 41 FS RU 410 mm 1.2 kN zinc 6424508
1 piece
MWA 12 51 FS RU 510 mm 1.2 kN zinc 6424510
1 piece
MWA 12 61 FS RU 610 mm 1.2 kN zinc 6424512
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity MWA 12 41 FS RU / 6424508 , 0.11MB , pdf
Download

Download

MWA 12 41 FS RU / 6424508
Download