Note: This article is discontinued. You can find the current article here: 6036592 / 90° bend 60 FT

90° Magic bend 60 FT

Item no. 6041152 | EAN 4012195881896

Steel
Hot-dip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x150
Dimension B 150 mm
Height 60 mm
Height 2 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system Click fastening
Wide-span version no
Width 6 in
Width 150 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 610 FT 100 mm Steel Hot-dip galvanised zinc 6041150
1 piece
RBM 90 615 FT 150 mm Steel Hot-dip galvanised - 6041152
1 piece
RBM 90 630 FT 300 mm Steel Hot-dip galvanised zinc 6041156
1 piece
RBM 90 640 FT 400 mm Steel Hot-dip galvanised zinc 6041158
1 piece
RBM 90 650 FT 500 mm Steel Hot-dip galvanised - 6041160
1 piece
RBM 90 660 FT 600 mm Steel Hot-dip galvanised - 6041162
1 piece
Downloads

Download

EU declaration of conformity RBM 90 615 FT / 6041152 , 0.10MB , pdf
Download

Download

RBM 90 615 FT / 6041152
Download