Note: This article is discontinued. You can find the current article here: 6036602 / 90° bend 60 FT

90° Magic bend 60 FT

Item no. 6041162 | EAN 4012195881940

Steel
Hot-dip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x600
Dimension B 600 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system Click fastening
Wide-span version no
Width 600 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 610 FT 100 mm Steel Hot-dip galvanised zinc 6041150
1 piece
RBM 90 615 FT 150 mm Steel Hot-dip galvanised - 6041152
1 piece
RBM 90 630 FT 300 mm Steel Hot-dip galvanised zinc 6041156
1 piece
RBM 90 640 FT 400 mm Steel Hot-dip galvanised zinc 6041158
1 piece
RBM 90 650 FT 500 mm Steel Hot-dip galvanised - 6041160
1 piece
RBM 90 660 FT 600 mm Steel Hot-dip galvanised - 6041162
1 piece
Downloads

Download

EU declaration of conformity RBM 90 660 FT / 6041162 , 0.10MB , pdf
Download

Download

RBM 90 660 FT / 6041162
Download