Note: This article is discontinued. You can find the current article here: 6036596 / 90° bend 60 FT

90° Magic bend 60 FT

Item no. 6041156 | EAN 4012195881919

Steel
Hot-dip galvanised
Product description
Product description
90° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Integrated connector
Dimension 60x300
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Bend, rigid
Type of connector, cable support system Click fastening
Wide-span version no

Dimensions

Dimension B 300 mm
Height 60 mm
Height 2 in
Width 12 in
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,5479 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 6,5479 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBM 90 610 FT 100 mm Steel Hot-dip galvanised zinc 6041150
1 piece
RBM 90 615 FT 150 mm Steel Hot-dip galvanised - 6041152
1 piece
RBM 90 630 FT 300 mm Steel Hot-dip galvanised zinc 6041156
1 piece
RBM 90 640 FT 400 mm Steel Hot-dip galvanised zinc 6041158
1 piece
RBM 90 650 FT 500 mm Steel Hot-dip galvanised - 6041160
1 piece
RBM 90 660 FT 600 mm Steel Hot-dip galvanised - 6041162
1 piece
Downloads

Download

EU declaration of conformity RBM 90 630 FT / 6041156 , 0.10MB , pdf
Download

RBM 90 630 FT / 6041156
Download