Note: This article is discontinued.
You can find the current article here: 6036598 / 90° bend 60 FT
- Product description
-
Product description90° bend with quick connector system. For all cable tray types of 60 mm side height.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Colour zinc Connector version Integrated connector Dimension 60x400 Maintain electrical functions yes Material Steel Mounting perforation in base no NATO hole pattern no Plate thickness 1,25 mm ROHS-conformant yes Rustproof steel, pickled no Side perforation no Surface Hot-dip galvanised Type Bend, rigid Type of connector, cable support system Click fastening Wide-span version no Dimensions
Dimension B 400 mm Height 60 mm Height 2 in Width 400 mm Width 16 in - All types
-
All types
- Downloads
-
Data sheet RBM 90 640 FT / 6041158 , 0.18MB , pdfEU declaration of conformity RBM 90 640 FT / 6041158 , 0.10MB , pdfREACH Declaration of conformity RBM 90 640 FT / 6041158 , 0.12MB , pdfRoHS Declaration of conformity RBM 90 640 FT / 6041158 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf