Note: This article is discontinued.

Bottom end plate A2

Item no. 7084015 | EAN 4012195995531

Product description
Product description
For base reinforcement at the ends of the tray and as cable protection.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension B150mm
Dimension B 150 mm
Height 35 mm
Maintain electrical functions no
Material Stainless steel
Rustproof steel, pickled no
Surface Bright, treated
Wide-span version no
Width 150 mm
All types

All types

Types Width Item no. Quantity SSU
BEB 100 A2 100 mm 7084013
1 piece
BEB 150 A2 150 mm 7084015
1 piece
BEB 200 A2 200 mm 7084048
1 piece
BEB 300 A2 300 mm 7084064
1 piece
BEB 400 A2 400 mm 7084080
1 piece
BEB 500 A2 500 mm 7084102
1 piece
BEB 600 A2 600 mm 7084129
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity BEB 150 A2 / 7084015 , 0.10MB , pdf
Download

Download
Download

BEB 150 A2 / 7084015
Download