Cable duct, type LKM 60100

Item no. 6248624 | EAN 4012196313815

2000 mm
100 mm
64 mm
Steel
Product description
Product description
Duct cover and base with base perforation. Equipotential bonding is guaranteed between the cover and the base without any additional aids. The LKM cable duct, type LKM 60100, has been tested for the maintenance of electrical function as a routing system according to DIN 4102 Part 12. Please note the cable types tested in the BSS fire protection systems division!
The base contains loop perforation allowing the attachment of the partition.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 60 mm
  • gas-/battery-actuated setting tool
  • Function maintenance class E90
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 0,2586 kg CO2e / 1 Meter
Colour Pure white; RAL 9010
Delivery on a roll no
Dimension 60x100x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Height 64 mm
Length 2000 mm
Maintain electrical functions yes
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 36
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 32
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 32
Number of insertable partitions 1
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanised / plastic coated
Transparent no
Usable cross-section 6038 mm²
Version, cable trunking cover Loose
Width 100 mm
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM60100FS 2000 mm 100 mm 64 mm Strip galvanised Steel 6247113
2 m
LKM60100RW 2000 mm 100 mm 64 mm Strip galvanised / plastic coated Steel 6248624
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV60 Joint connector LKM SV60 LKM SV60 6247466
10 piece
Edge protection ring KSR 60100, for LKM cable duct type 60100 Edge protection ring KSR 60100, for LKM cable duct type 60100 LKM KSR60100GRSW 6249754
5 piece
End piece, for cable duct type LKM 60100 End piece, for cable duct type LKM 60100 LKM E60100RW 6249817
10 piece
End piece, for cable trunking type LKM 60100 End piece, for cable trunking type LKM 60100 LKM EK60100GRSW 6249784
5 piece
Partition LKM/TWS45 Partition LKM/TWS45 LKM TWS45 6249871
2 m
Partition LKM TWS55 Partition LKM TWS55 LKM TWS55 6249876
2 m
External corner, for cable duct type LKM 60100 External corner, for cable duct type LKM 60100 LKM A60100RW 6249574
1 piece
Flat angle, for cable duct type LKM 60100 Flat angle, for cable duct type LKM 60100 LKM F60100RW 6249507
1 piece
Internal corner, for cable duct type LKM 60100 Internal corner, for cable duct type LKM 60100 LKM I60100RW 6249639
1 piece
T piece for cable duct type LKM 60100 T piece for cable duct type LKM 60100 LKM T60100RW 6249701
1 piece
LKM cable bracket, duct width 100 mm LKM cable bracket, duct width 100 mm LKM Z100 6249922
10 piece
Trunking clamp, LKM, trunking width 100 mm Trunking clamp, LKM, trunking width 100 mm LKM K80 6249884
20 piece
Duct clamp, LKM, for the maintenance of electrical function E30–E90, for LKM cable duct LKM 80080 Duct clamp, LKM, for the maintenance of electrical function E30–E90, for LKM cable duct LKM 80080 LKM KF60100 6249881
10 piece
Downloads

Download

EU declaration of conformity LKM60100RW / 6248624 , 0.11MB , pdf
Download

LKM60100RW / 6248624
Download