Cable ladder LG 110, 3 m VS FT

Item no. 6216423 | EAN 4012195065210

3000 mm
1.5 mm
no
Steel
Hot-dip galvanised
Product description
Product description
Cable ladder with perforated side rail of side height 110 mm with riveted C profile rungs, open in an upwards direction.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

Matching clamp clip, type 2056 H foot, type BS-H...

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 110x200x3000
Dimension 110x200x3000
Fastening of rung Blind riveted
Maintain electrical functions no
Material Steel
Product series LG Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Surface Hot-dip galvanised
Usable cross-section 18800 mm²
Usable cross-section 188 cm²
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 200 mm
Height 110 mm
Length 3000 mm
Rung slot dimension 16,50
Width 200 mm

Loads

Support spacing 2.0 m 3,1 kN/m
Support spacing 2.5 m 2 kN/m
Support spacing 3.0 m 1,4 kN/m
Support spacing 3.5 m 0,9 kN/m
Support spacing 4.0 m 0,65 kN/m
Support spacing 4.5 m 0,55 kN/m
Support spacing 5.0 m 0,5 kN/m
Support spacing 6.0 m 0,15 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,764 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 8,764 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable ladder, type LG 110 VS

Load diagram, cable ladder, type LG 110 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 112 VS 3 FT 3000 mm 200 mm 1.5 mm no Steel Hot-dip galvanised 6216423
3 m
LG 113 VS 3 FT 3000 mm 300 mm 1.5 mm no Steel Hot-dip galvanised 6216426
3 m
LG 114 VS 3 FT 3000 mm 400 mm 1.5 mm no Steel Hot-dip galvanised 6216429
3 m
LG 115 VS 3 FT 3000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6216432
3 m
LG 116 VS 3 FT 3000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 6216435
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FT Cover with turn buckle FT DRL 200 FT 6051367
3 m
Straight connector cable ladders FT Straight connector cable ladders FT LVG 110 FT 6216548
10 piece
Adjustable connector FT Adjustable connector FT LGVG 110 FT 6216653
10 piece
Expansion connector 110 FT Expansion connector 110 FT LDVG 110 FT 6216670
2 piece
Multifunctional connector FT Multifunctional connector FT LMFV 1120 FT 6225770
1 piece
90° bend 110 FT 90° bend 110 FT LB 90 1120 R3 FT 6225142
1 piece
T piece 110 FT T piece 110 FT LT 1120 R3 FT 6225310
1 piece
Add-on tee 110 FT Add-on tee 110 FT LAA 1120 R3 FT 6225930
1 piece
Adjustable bend element 110 FT Adjustable bend element 110 FT LGBE 1120 FT 6225510
1 piece
End cap End cap SKH 110 OR 6222553
20 Pair
Support angle Support angle LAW FT 6221513
10 piece
Connector FT Connector FT LAS 110 FT 6221424
10 piece
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
Corner plate DD Corner plate DD LEB 25 DD 6221216
1 piece
Corner plate DD Corner plate DD LEB 50 DD 6221259
1 piece
Support plate Support plate LALB 20 FT 6221858
1 piece
Drop-out plate FT Drop-out plate FT LAB 20 FT 6220436
1 piece
Insert plate DD Insert plate DD ELB-L 20 DD 6103352
3 m
Downloads

Download

EU declaration of conformity LG 112 VS 3 FT / 6216423 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 112 VS 3 FT / 6216423 , 2.03MB , pdf

Download

LG 112 VS 3 FT / 6216423
Download