Cable tray BKRS 100 FS

Item no. 6062000 | EAN 4012196341863

3000 mm
2 mm
no
Steel
Strip galvanised
Product description
Product description
Heavy-duty, walkable cable tray system BKRS with base perforation, in 100 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray has connector perforations on both sides.

Straight connectors should be ordered separately and in the appropriate quantity.

  • Underwriters Laboratories Inc., USA
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 100x100x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 2 mm
Plate thickness 0,08 in
Product series BKRS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 96 cm²
Usable cross-section 9600 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 100 mm
Dimension H 100 mm
Dimension L 3000 mm
Height 4 in
Height 100 mm
Length 3000 mm
Length 10 ft
Width 4 in
Width 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 11,0206 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 11,0206 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
BKRS 1010 FS 3000 mm 100 mm 2 mm no Steel Strip galvanised 6062000
3 m
BKRS 1020 FS 3000 mm 200 mm 2 mm no Steel Strip galvanised 6062002
3 m
BKRS 1030 FS 3000 mm 300 mm 2 mm no Steel Strip galvanised 6062004
3 m
BKRS 1040 FS 3000 mm 400 mm 2 mm no Steel Strip galvanised 6062006
3 m
BKRS 1050 FS 3000 mm 500 mm 2 mm no Steel Strip galvanised 6062008
3 m
BKRS 1060 FS 3000 mm 600 mm 2 mm no Steel Strip galvanised 6062010
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
BKRS FT support bracket BKRS FT support bracket STA BKRS 100 FT 6044541
1 piece
Support profile 100 FS Support profile 100 FS STP Z 1010 FS 6044581
1 piece
Chequer plate cover DBKR FS Chequer plate cover DBKR FS DBKR 100 FS 6049119
3 m
Universal connector 100 FS Universal connector 100 FS RUVK 100 FS 6067870
10 piece
100 FS reducer/stop-end 100 FS reducer/stop-end RWEB 1010 FS 7111802
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Cover clamp G Cover clamp G DK DBKR G 6049280
30 piece
Dust protection element and joint plate FS Dust protection element and joint plate FS SSE SSLB 100 FS 6049290
1 piece
Barrier strip, Z-shaped 100 FS Barrier strip, Z-shaped 100 FS TSG100Z BKRS FS 6062390
3 m
Downloads

Download

EU declaration of conformity BKRS 1010 FS / 6062000 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) BKRS 1010 FS / 6062000 , 2.03MB , pdf

BKRS 1010 FS / 6062000
Download