Note: This article is discontinued. You can find the current article here: 6087116 / Cable tray IKS 60 FS

Cable tray DKS 60 FS

Item no. 6085016 | EAN 4012196069736

3000 mm
no
Steel
Strip galvanised
Product description
Product description
DKS 60 = perforated cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,4318 kg CO₂e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 60x100x3000
Dimension 60 x 100
Dimension B 100 mm
Height 2 in
Height 60 mm
Length 3000 mm
Length 10 ft
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Support spacing 1.5 m 1,75 kN/m
Support spacing 2.0 m 0,95 kN/m
Support spacing 2.5 m 0,5 kN/m
Support spacing 3.0 m 0,4 kN/m
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 5800 mm²
Usable cross-section 58 cm²
Wide-span version no
Width 100 mm
Width 4 in
With cover no

Technical data

Load diagram, cable tray, type DKS 60

Load diagram, cable tray, type DKS 60
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 610 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6085016
3 m
DKS 620 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6085032
3 m
DKS 630 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6085059
3 m
DKS 640 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6085202
3 m
DKS 650 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6085229
3 m
DKS 660 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6085245
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Straight connector FT Straight connector FT RLVK 60 FT 6067603
10 piece
Joint plate FS Joint plate FS SSLB 100 FS 7070205
20 piece
Joint plate DD Joint plate DD SSLB 100 DD 7070306
20 piece
45° bend 60 FS 45° bend 60 FS RB 45 610 FS 6036100
1 piece
45° bend 60 FT 45° bend 60 FT RB 45 610 FT 6036130
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 610 FS 6036560
1 piece
90° bend 60 FT 90° bend 60 FT RB 90 610 FT 6036590
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 610 FS 6037100
1 piece
Bend, angle-adjustable, 60 FT Bend, angle-adjustable, 60 FT RB W 610 FT 6037120
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 610 FS 6042111
1 piece
Add-on tee 60 FT Add-on tee 60 FT RAA 610 FT 6042211
1 piece
T piece 60 FS T piece 60 FS RT 610 FS 6038100
1 piece
T piece 60 FT T piece 60 FT RT 610 FT 6038130
1 piece
Cross-over 60 FS Cross-over 60 FS RK 610 FS 7027311
1 piece
Cross-over 60 FT Cross-over 60 FT RK 610 FT 7027411
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 100 FS 6052096
3 m
Cover with turn buckle DD Cover with turn buckle DD DRL 100 DD 6052703
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
Barrier strip 60 DD Barrier strip 60 DD TSG 60 DD 6062327
3 m
45° bend 60 FS 45° bend 60 FS RB 45 610 FS 6043763
1 piece
Downloads

Download

EU declaration of conformity DKS 610 FS / 6085016 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) DKS 610 FS / 6085016 , 1.48MB , pdf
Download

DKS 610 FS / 6085016
Download