Note: This article is discontinued. You can find the current article here: 6059101 / Cable tray MKS-Magic® 85 FT

Cable tray DKS 85 FT

Item no. 6086497 | EAN 4012196071234

3000 mm
no
Steel
Hot-dip galvanised
Product description
Product description
DKS 85 = perforated cable tray system with 85 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 7,1497 kg CO₂e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 85x200x3000
Dimension 85 x 200
Dimension B 200 mm
Height 85 mm
Height 3 in
Length 3000 mm
Length 10 ft
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Support spacing 1.5 m 2 kN/m
Support spacing 1.75 m 1,5 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,65 kN/m
Support spacing 3.0 m 0,5 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 186 cm²
Usable cross-section 18600 mm²
Wide-span version no
Width 8 in
Width 200 mm
With cover no

Technical data

Load diagram, cable tray, type DKS 85

Load diagram, cable tray, type DKS 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 810 FT 3000 mm 100 mm 1 mm no Steel Hot-dip galvanised 6086470
3 m
DKS 820 FT 3000 mm 200 mm 1 mm no Steel Hot-dip galvanised 6086497
3 m
DKS 830 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6086519
3 m
DKS 840 FT 3000 mm 400 mm 1.5 mm no Steel Hot-dip galvanised 6086659
3 m
DKS 850 FT 3000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6086675
3 m
DKS 860 FT 3000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 6086691
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector FT Straight and angle connector FT RLVL 85 FT 6067816
10 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 200 FT 6051367
3 m
45° bend 85 FT 45° bend 85 FT RB 45 820 FT 6036232
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 820 FT 6036714
1 piece
Bend, angle-adjustable, 85 FT Bend, angle-adjustable, 85 FT RB W 820 FT 6037222
1 piece
Add-on tee 85 FT Add-on tee 85 FT RAA 820 FT 6042233
1 piece
T piece 85 FT T piece 85 FT RT 820 FT 6038232
1 piece
Cross-over 85 FT Cross-over 85 FT RK 820 FT 7027433
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 200 DD 6052709
3 m
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
45° bend 85 FT 45° bend 85 FT RB 45 820 FT 7067216
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 820 FT 7126216
1 piece
Downloads

Download

EU declaration of conformity DKS 820 FT / 6086497 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) DKS 820 FT / 6086497 , 1.48MB , pdf
Download

Download

DKS 820 FT / 6086497
Download