Note: This article is discontinued. You can find the current article here: 6059105 / Cable tray MKS-Magic® 85 FT

Cable tray DKS 85 FT

Item no. 6086659 | EAN 4012196071357

3000 mm
no
Steel
Hot-dip galvanised
Product description
Product description
DKS 85 = perforated cable tray system with 85 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Permeable cable tray system to VdS guideline 2092 with 30% hole surface for use under sprinkler systems.

Bottom penetration from width 200 mm.

Connecting parts should be ordered in the appropriate quantity.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 15,1799 kg CO₂e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 85 x 400
Dimension 85x400x3000
Dimension B 400 mm
Height 85 mm
Height 3 in
Length 3000 mm
Length 10 ft
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,75 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 33800 mm²
Usable cross-section 338 cm²
Wide-span version no
Width 16 in
Width 400 mm
With cover no

Technical data

Load diagram, cable tray, type DKS 85

Load diagram, cable tray, type DKS 85
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
DKS 830 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6086519
3 m
DKS 840 FT 3000 mm 400 mm 1.5 mm no Steel Hot-dip galvanised 6086659
3 m
DKS 850 FT 3000 mm 500 mm 1.5 mm no Steel Hot-dip galvanised 6086675
3 m
DKS 860 FT 3000 mm 600 mm 1.5 mm no Steel Hot-dip galvanised 6086691
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector FT Straight and angle connector FT RLVL 85 FT 6067816
10 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 400 FT 6051413
3 m
45° bend 85 FT 45° bend 85 FT RB 45 840 FT 6036236
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 840 FT 6036718
1 piece
Bend, angle-adjustable, 85 FT Bend, angle-adjustable, 85 FT RB W 840 FT 6037226
1 piece
Add-on tee 85 FT Add-on tee 85 FT RAA 840 FT 6042237
1 piece
T piece 85 FT T piece 85 FT RT 840 FT 6038236
1 piece
Cross-over 85 FT Cross-over 85 FT RK 840 FT 7027437
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 400 DD 6052715
3 m
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
45° bend 85 FT 45° bend 85 FT RB 45 840 FT 7067402
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 840 FT 7126417
1 piece
Downloads

Download

EU declaration of conformity DKS 840 FT / 6086659 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) DKS 840 FT / 6086659 , 1.48MB , pdf
Download

DKS 840 FT / 6086659
Download