Note: This article is discontinued. You can find the current article here: 6059331 / Cable tray MKS-Magic® 85, unperforated FT

Cable tray MKSU 85 FT

Item no. 6064561 | EAN 4012195806073

3000 mm
1 mm
no
Steel
Hot-dip galvanised
Product description
Product description
MKSU 85 = medium-duty cable tray system with a side height of 85 mm.

Including connector, type RLVL 85.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 9,3456 kg CO₂e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 85x300x3000
Dimension B 300 mm
Height 85 mm
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 1,75 kN/m
Support spacing 1.75 m 1,4 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,5 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 25300 mm²
Usable cross-section 253 cm²
Wide-span version no
Width 300 mm
With cover no

Technical data

Load diagram, cable tray, type MKSU 85

Load diagram, cable tray, type MKSU 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKSU 810 FT 3000 mm 100 mm 1 mm no Steel Hot-dip galvanised 6064556
3 m
MKSU 820 FT 3000 mm 200 mm 1 mm no Steel Hot-dip galvanised 6064559
3 m
MKSU 830 FT 3000 mm 300 mm 1 mm no Steel Hot-dip galvanised 6064561
3 m
MKSU 840 FT 3000 mm 400 mm 1 mm no Steel Hot-dip galvanised 6064564
3 m
MKSU 850 FT 3000 mm 500 mm 1 mm no Steel Hot-dip galvanised 6064568
3 m
MKSU 860 FT 3000 mm 600 mm 1 mm no Steel Hot-dip galvanised 6064571
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector FT Straight and angle connector FT RLVL 85 FT 6067816
10 piece
45° bend 85 FT 45° bend 85 FT RB 45 830 FT 6036234
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 830 FT 6036716
1 piece
Bend, angle-adjustable, 85 FT Bend, angle-adjustable, 85 FT RB W 830 FT 6037225
1 piece
Add-on tee 85 FT Add-on tee 85 FT RAA 830 FT 6042235
1 piece
T piece 85 FT T piece 85 FT RT 830 FT 6038234
1 piece
Cross-over 85 FT Cross-over 85 FT RK 830 FT 7027435
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 300 DD 6052712
3 m
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
Downloads

Download

Download

EU declaration of conformity MKSU 830 FT / 6064561 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSU 830 FT / 6064561 , 1.48MB , pdf
Download

Download

MKSU 830 FT / 6064561
Download