Cable tray SKS 110 FS

Item no. 6061303 | EAN 4012196062294

3000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
SKS 110 = heavy-duty cable tray system with 110 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110 x 300
Dimension 110x300x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Plate thickness 0,06 in
Product series SKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 328 cm²
Usable cross-section 32800 mm²
Wide-span version no
With cover no

Dimensions

Dimension W 300 mm
Height 4 in
Height 110 mm
Length 3000 mm
Length 10 ft
Width 12 in
Width 300 mm

Loads

Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,4 kN/m
Support spacing 2.5 m 1,76 kN/m
Support spacing 3.0 m 1,2 kN/m
Support spacing 3.5 m 0,84 kN/m
Support spacing 4.0 m 0,8 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 14,9878 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 14,9878 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKS 110

Load diagram, cable tray, type SKS 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 110 FS 3000 mm 100 mm 1.5 mm no Steel Strip galvanised 6061109
3 m
SKS 120 FS 3000 mm 200 mm 1.5 mm no Steel Strip galvanised 6061206
3 m
SKS 130 FS 3000 mm 300 mm 1.5 mm no Steel Strip galvanised 6061303
3 m
SKS 140 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6061400
3 m
SKS 150 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6061508
3 m
SKS 155 FS 3000 mm 550 mm 1.5 mm no Steel Strip galvanised 6061559
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector 110 FS Straight and angle connector 110 FS RLVL 110 FS 6067131
10 piece
Joint plate FS Joint plate FS SSLB 300 FS 7070217
20 piece
45° bend 110 FS 45° bend 110 FS RB 45 130 FS 6036304
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 130 FS 6036806
1 piece
Bend, angle-adjustable, 110 FS Bend, angle-adjustable, 110 FS RB W 130 FS 6037306
1 piece
Add-on tee 110 FS Add-on tee 110 FS RAA 130 FS 6042157
1 piece
T piece 110 FS T piece 110 FS RT 130 FS 6038306
1 piece
Cross-over 110 FS Cross-over 110 FS RK 130 FS 7027355
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 110 FS Separating retainer 110 FS TSG 110 FS 6062122
3 m
45° bend 110 FS 45° bend 110 FS RB 45 130 FS 7000677
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 130 FS 7001932
1 piece
Downloads

Download

EU declaration of conformity SKS 130 FS / 6061303 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 130 FS / 6061303 , 2.03MB , pdf

SKS 130 FS / 6061303
Download