Note: This article is discontinued. You can find the current article here: 6059626 / Cable tray SKS-Magic® 110 FS

Cable tray SKS 110 FS

Item no. 6061559 | EAN 4012196062478

3000 mm
1.5 mm
no
Steel
Strip galvanised
Product description
Product description
SKS 110 = heavy-duty cable tray system with 110 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110x550x3000
Dimension 110 x 550
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Plate thickness 0,06 in
Product series SKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 60300 mm²
Usable cross-section 603 cm²
Wide-span version no
With cover no

Dimensions

Dimension W 550 mm
Height 110 mm
Height 4 in
Length 10 ft
Length 3000 mm
Width 22 in
Width 550 mm

Loads

Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,4 kN/m
Support spacing 2.5 m 1,76 kN/m
Support spacing 3.0 m 1,2 kN/m
Support spacing 3.5 m 0,84 kN/m
Support spacing 4.0 m 0,8 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 22,1813 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 22,1813 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKS 110

Load diagram, cable tray, type SKS 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 110 FS 3000 mm 100 mm 1.5 mm no Steel Strip galvanised 6061109
3 m
SKS 120 FS 3000 mm 200 mm 1.5 mm no Steel Strip galvanised 6061206
3 m
SKS 130 FS 3000 mm 300 mm 1.5 mm no Steel Strip galvanised 6061303
3 m
SKS 140 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6061400
3 m
SKS 150 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6061508
3 m
SKS 155 FS 3000 mm 550 mm 1.5 mm no Steel Strip galvanised 6061559
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle FS Cover with turn buckle FS DRL 550 FS 6052568
3 m
Joint plate FS Joint plate FS SSLB 550 FS 7070229
20 piece
45° bend 110 FS 45° bend 110 FS RB 45 155 FS 7000715
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 155 FS 7001975
1 piece
Downloads

Download

EU declaration of conformity SKS 155 FS / 6061559 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 155 FS / 6061559 , 2.03MB , pdf

SKS 155 FS / 6061559
Download