Cable tray SKS 60 A2

Item no. 6056744 | EAN 4012196120796

3000 mm
1.5 mm
yes
Stainless steel
Bright, treated
Product description
Product description
SKS 60 = heavy-duty cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 37,5059 kg CO₂e / 1 Meter
Colour stainless steel
Connector version Without connectors
Dimension 60x500x3000
Dimension B 500 mm
Height 60 mm
Height 2 in
Length 10 ft
Length 3000 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions yes
Maß W 500 mm
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Plate thickness 0,06 in
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 2,65 kN/m
Support spacing 2.0 m 1,8 kN/m
Support spacing 2.5 m 1,15 kN/m
Support spacing 3.0 m 0,5 kN/m
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 29800 mm²
Usable cross-section 298 cm²
Wide-span version no
Width 500 mm
Width 20 in
With cover no

Technical data

Load diagram, cable tray, type SKS 60

Load diagram, cable tray, type SKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 610 A2 3000 mm 100 mm 1.5 mm yes Stainless steel Bright, treated 6056735
3 m
SKS 620 A2 3000 mm 200 mm 1.5 mm yes Stainless steel Bright, treated 6056737
3 m
SKS 630 A2 3000 mm 300 mm 1.5 mm yes Stainless steel Bright, treated 6056739
3 m
SKS 640 A2 3000 mm 400 mm 1.5 mm yes Stainless steel Bright, treated 6056742
3 m
SKS 650 A2 3000 mm 500 mm 1.5 mm yes Stainless steel Bright, treated 6056744
3 m
SKS 660 A2 3000 mm 600 mm 1.5 mm yes Stainless steel Bright, treated 6056746
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector A2 Straight connector A2 RLVK 60 A2 6067654
10 piece
Joint plate A2 Joint plate A2 SSLB 500 A2 7070373
20 piece
90° bend 60 A2 90° bend 60 A2 RB 90 650 A2 6036630
1 piece
Bend, angle-adjustable, 60 A2 Bend, angle-adjustable, 60 A2 RB W 650 A2 6037160
1 piece
Add-on tee 60 A2 Add-on tee 60 A2 RAA 650 A2 6042321
1 piece
T piece 60/500 A2 T piece 60/500 A2 RT 650 A2 6038168
1 piece
Cross-over 60 A2 Cross-over 60 A2 RK 650 A2 7027509
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 500 A2 6052959
3 m
Separating retainer 60 A2 Separating retainer 60 A2 TSG 60 A2 6062084
3 m
45° bend 60 A2 45° bend 60 A2 RBU 45 650 A2 7133243
1 piece
90° bend 60 A2 90° bend 60 A2 RBU 90 650 A2 7134258
1 piece
Downloads

Download

EU declaration of conformity SKS 650 A2 / 6056744 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 650 A2 / 6056744 , 1.48MB , pdf
Download

Download

SKS 650 A2 / 6056744
Download