Cable trunking, type LKM 60150

Item no. 6248640 | EAN 4012196313877

2000 mm
150 mm
64 mm
Steel
Product description
Product description
Trunking cover and base with base perforation.

Equipotential bonding is guaranteed between the cover and the base without any additional aids.
The base contains loop perforation allowing the attachment of the partition.
For ceiling mounting, always use the trunking clamp
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 60 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
Colour Pure white; RAL 9010
Delivery on a roll no
Dimension 60x150x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 56
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 48
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 48
Number of insertable partitions 2
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised / plastic coated
Transparent no
Usable cross-section 9148 mm²
Version, cable trunking cover Loose

Dimensions

Height 64 mm
Length 2000 mm
Width 150 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,1863 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 4,1863 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM60150FS 2000 mm 150 mm 64 mm Strip galvanised Steel 6247148
2 m
LKM60150RW 2000 mm 150 mm 64 mm Strip galvanised / plastic coated Steel 6248640
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV60 Joint connector LKM SV60 LKM SV60 6247466
10 piece
Edge protection ring, for cable trunking, type LKM 60150 Edge protection ring, for cable trunking, type LKM 60150 LKM KSR60150GRSW 6249756
5 piece
End piece, for cable trunking type LKM 60150 End piece, for cable trunking type LKM 60150 LKM E60150RW 6249825
10 piece
End piece, for cable trunking type LKM 60150 End piece, for cable trunking type LKM 60150 LKM EK60150GRSW 6249786
5 piece
Partition LKM/TWS45 Partition LKM/TWS45 LKM TWS45 6249871
2 m
Partition LKM TWS55 Partition LKM TWS55 LKM TWS55 6249876
2 m
External corner, for cable trunking type LKM 60150 External corner, for cable trunking type LKM 60150 LKM A60150RW 6249582
1 piece
Flat angle, for cable trunking type LKM 60150 Flat angle, for cable trunking type LKM 60150 LKM F60150RW 6249515
1 piece
Internal corner, for cable trunking type LKM 60150 Internal corner, for cable trunking type LKM 60150 LKM I60150RW 6249647
1 piece
T piece, for cable trunking type LKM 60150 T piece, for cable trunking type LKM 60150 LKM T60150RW 6249728
1 piece
LKM cable bracket, trunking width 150 mm LKM cable bracket, trunking width 150 mm LKM Z150 6249965
10 piece
Trunking clamp, LKM, trunking width 150 and 200 mm Trunking clamp, LKM, trunking width 150 and 200 mm LKM K140 6249888
20 piece
Downloads

Download

EU declaration of conformity LKM60150RW / 6248640 , 0.11MB , pdf
Download

LKM60150RW / 6248640
Download