Note: This article is discontinued.

Connectors

Item no. 7216511 | EAN 4012196532476

Product description
Product description
Clamp with integrated seal for BKSM 0407, for connection and smoke-proof sealing of duct joints. Usable at min. 30 mm side distance of the duct to the ceiling or wall. Including loose seal for combination with support profile.
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 40x70
Dimension A 134 mm
Dimension B 70 mm
Dimension d 104 mm
Dimension H 40 mm
Dimension t 45 mm
Fire resistance class I − installation duct 120
Material Steel
Surface Painted
Type of accessory Miscellaneous
All types

All types

Types Colour Item no. Quantity SSU
BSKM-VD 0711 FS zinc 7216310
1 piece
BSKM-VD 1025 FS zinc 7216410
1 piece
BSKM-VD 0407 FS zinc 7216510
1 piece
BSKM-VD 0407 RW Pure white; RAL 9010 7216511
1 piece
BSKM-VD 1025RW Pure white; RAL 9010 7216633
1 piece
Downloads

Download

No invitation to tender text is available for this product.