Note: This article is discontinued.

Connectors

Item no. 7216310 | EAN 4012195917243

Product description
Product description
Clamp with integrated seal for BKSM 0711, for connection and smoke-proof sealing of duct joints. Usable at min. 30 mm side distance of the duct to the ceiling or wall. Including loose seal for combination with support profile.
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,7273 kg CO₂e / 1 Piece
Colour zinc
Dimension 70x110
Dimension A 174 mm
Dimension B 110 mm
Dimension d 144 mm
Dimension H 70 mm
Dimension t 75 mm
Fire resistance class I − installation duct 120
Material Steel
Surface Strip galvanized
Type of accessory Miscellaneous
All types

All types

Types Colour Item no. Quantity SSU
BSKM-VD 0711 FS zinc 7216310
1 piece
BSKM-VD 1025 FS zinc 7216410
1 piece
BSKM-VD 0407 FS zinc 7216510
1 piece
BSKM-VD 0407 RW Pure white; RAL 9010 7216511
1 piece
BSKM-VD 1025RW Pure white; RAL 9010 7216633
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Support Support BSKM-AD 0711 FS 7216315
1 piece
Downloads

Download

No invitation to tender text is available for this product.