Note: This article is discontinued.

Connectors

Item no. 7216633 | EAN 4012196532230

Product description
Product description
Clamp with integrated seal for BKSM 1025, for connection and smoke-proof sealing of duct joints. Usable at min. 30 mm side distance of the duct to the ceiling or wall. Including loose seal for combination with support profile.
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Pure white; RAL 9010
Dimension 100x250
Dimension A 314 mm
Dimension B 250 mm
Dimension d 284 mm
Dimension H 100 mm
Dimension t 105 mm
Fire resistance class I − installation duct 120
Material Steel
Surface Painted
Type of accessory Miscellaneous
All types

All types

Types Colour Item no. Quantity SSU
BSKM-VD 0711 FS zinc 7216310
1 piece
BSKM-VD 1025 FS zinc 7216410
1 piece
BSKM-VD 0407 FS zinc 7216510
1 piece
BSKM-VD 0407 RW Pure white; RAL 9010 7216511
1 piece
BSKM-VD 1025RW Pure white; RAL 9010 7216633
1 piece
Downloads

Download

No invitation to tender text is available for this product.