Note: This article is discontinued.

Fire protection duct PYROLINE® Con D BSK I120/E90

Item no. 7215234 | EAN 4012196887590

1000 mm
185 mm
105 mm
Product description
Product description
Fire protection duct made from water and frost-proof fibreglass light concrete of building material class A1 according to EN 13501-1 for fireproof laying of cables in rescue and emergency routes, and for the maintenance of electrical functionality of safety-relevant systems. Classification I120 as I duct according to DIN 4102 Part 11 and classification E90 as E duct according to DIN 4102 Part 12.

Mounting of the duct directly on walls or under ceilings.

Including countersunk head screws and sealing strips.
  • Fire protection duct for wall mounting
  • Fire protection duct for ceiling mounting
  • Fire resistance class I120
  • Function maintenance class E90
Technical data

Technical data

Colour Grey
Cover fastening Screw
Dimension 105x260
Fire resistance class E − function maintenance 90
Fire resistance class I − installation duct 120
Jacketing Without
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 3
Partitions possible yes
Product series PYROLINE® con BSK
ROHS-conformant yes
With perforation no

Dimensions

Dimension b 260 mm
Dimension B 380 mm
Dimension H 185 mm
Dimension h 105 mm
Length 1000 mm
All types

All types

Types Length Dimension B Dimension b Dimension H Dimension h Item no. Quantity SSU
BSK 121016 1000 mm 280 mm 160 mm 185 mm 105 mm 7215228
1 m
BSK 121026 1000 mm 380 mm 260 mm 185 mm 105 mm 7215234
1 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Doubler for PYROLINE® Con fire protection duct Doubler for PYROLINE® Con fire protection duct KAD-8040 7215464
1 piece
Doubler for PYROLINE® Con fire protection duct Doubler for PYROLINE® Con fire protection duct KAD-10040 7215462
1 piece
Fire protection duct mortar Fire protection duct mortar KTM 7215500
1 piece
Separating bracket for wall mounting Separating bracket for wall mounting BSK-W1026 7215330
25 piece
Separating clamp for ceiling mounting Separating clamp for ceiling mounting BSK-B1026 7215374
25 piece
Cable bracket, vertical, for PYROLINE® fire protection ducts, height 20 mm Cable bracket, vertical, for PYROLINE® fire protection ducts, height 20 mm LHS 20 7215288
10 piece
Cable bracket, vertical, for PYROLINE® fire protection ducts, height 40 mm Cable bracket, vertical, for PYROLINE® fire protection ducts, height 40 mm LHS 40 7215290
10 piece
Cable bracket, vertical, for PYROLINE® fire protection ducts, height 60 mm Cable bracket, vertical, for PYROLINE® fire protection ducts, height 60 mm LHS 60 7215292
10 piece
Downloads

Download
Download

No invitation to tender text is available for this product.