KVS-1 connection set

Item no. 7215381 | EAN 4012195077879

Product description
Product description
Connection set as spare part for the PYROLINE® Con S fire protection duct, type BSKH09-K0506 and BSKH09-K0511, along with the matching fittings, consisting of one connection plate on the left and one on the right.


  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, wall mounting I90
  • Fire resistance class I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting E30
  • Function maintenance class E30
Technical data

Technical data

Colour zinc
Dimension 58x58x40
Material Steel
ROHS-conformant yes
Suitable for outdoor use no
Surface Strip galvanised
Type of accessory Miscellaneous

Dimensions

Dimension B 58 mm
Dimension H 55 mm
Height 55 mm
Width 58 mm
All types

All types

Types Dimension Item no. Quantity SSU
KVS-1 58x58x40 7215381
1 piece
KVS-3 90x55x40 7215385
1 piece
KVS-2 72x70x40 7215383
1 piece
KVS-4 112x90x40 7215389
1 piece
Downloads

REACH Declaration of conformity KVS-1 / 7215381 , 0.13MB , pdf
RoHS Declaration of conformity KVS-1 / 7215381 , 0.13MB , pdf

No invitation to tender text is available for this product.