KVS-2 connection set

Item no. 7215383 | EAN 4012196834952

Product description
Product description
Connection set as replacement for the PYROLINE® Con S fire protection duct, type PLCS D060810 and type PLCS D090810, along with the matching fittings, consisting of one connection plate on the left and one on the right.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension 70x72x40
Dimension 72x70x40
Dimension B 70 mm
Dimension H 72 mm
Height 72 mm
Material Steel
Surface Strip galvanized
Type of accessory Miscellaneous
Width 70 mm
All types

All types

Types Dimension Item no. Quantity SSU
KVS-1 58x58x40 7215381
1 piece
KVS-3 90x55x40 7215385
1 piece
KVS-2 72x70x40 7215383
1 piece
KVS-4 112x90x40 7215389
1 piece
Downloads

Download

No invitation to tender text is available for this product.