KVS-3 connection set

Item no. 7215385 | EAN 4012195077886

Product description
Product description
Connection set as spare part for the PYROLINE® Con S fire protection duct, type BSKH09-K0521, along with the matching fittings, consisting of one connection plate on the left and one on the right.
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, wall mounting I90
  • Fire resistance class I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting E30
  • Function maintenance class E30
Technical data

Technical data

Colour zinc
Dimension 90x55x40
Material Steel
ROHS-conformant yes
Suitable for outdoor use no
Surface Strip galvanised
Type of accessory Miscellaneous

Dimensions

Dimension B 90 mm
Dimension H 55 mm
Height 55 mm
Width 90 mm
All types

All types

Types Dimension Item no. Quantity SSU
KVS-1 58x58x40 7215381
1 piece
KVS-3 90x55x40 7215385
1 piece
KVS-2 72x70x40 7215383
1 piece
KVS-4 112x90x40 7215389
1 piece
Downloads

Download

REACH Declaration of conformity KVS-3 / 7215385 , 0.13MB , pdf
RoHS Declaration of conformity KVS-3 / 7215385 , 0.13MB , pdf

No invitation to tender text is available for this product.