Note: This article is discontinued.
You can find the current article here: 6038326 / T piece 110 FT
- Product description
-
Product descriptionTee with quick connector system. For all cable tray types of 110 mm side height.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Connector version Integrated connector Dimension 110x300 Dimension B 300 mm Height 110 mm Maintain electrical functions no Material Steel NATO hole pattern no Plate thickness 1,25 mm Rail thickness 1,25 mm Rustproof steel, pickled no Surface Hot-dip galvanised Type T piece horizontal Type of connector, cable support system Screwed Wide-span version no Width 300 mm - All types
-
All types
- Downloads
-
Data sheet RTM 130 FT / 6042036 , 0.19MB , pdfEU declaration of conformity RTM 130 FT / 6042036 , 0.10MB , pdfREACH Declaration of conformity RTM 130 FT / 6042036 , 0.12MB , pdfRoHS Declaration of conformity RTM 130 FT / 6042036 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf