Note: This article is discontinued.

PYROLINE® Con S BSK I90/E30 protection duct

Item no. 7215174 | EAN 4012196461493

1000 mm
120 mm
50 mm
Product description
Product description
Fire protection duct made from water and frost-proof fibreglass light concrete of building material class A1 according to EN 13501-1 for fireproof laying of cables in rescue and emergency routes, and for the maintenance of electrical functionality of safety-relevant systems. Classification I90 as I duct according to DIN 4102 Part 11 and classification E30 as E duct according to DIN 4102 Part 12.

Mounting of the duct on wall brackets or as ceiling mounting with suspended supports and brackets or on a U transverse profile suspended with threaded rods. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.

Fire protection duct with cover and pre-mounted connection fittings, connection crews and sealing strips.
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting I90
  • Suspended fire protection duct, wall mounting E30
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Colour Grey
Cover fastening Loose
Dimension 50x60
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Jacketing Without
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 4
Partitions possible yes
Product series PYROLINE® con BSK
ROHS-conformant yes
With perforation no

Dimensions

Dimension B 160 mm
Dimension b 60 mm
Dimension H 120 mm
Dimension h 50 mm
Length 1000 mm
All types

All types

Types Length Dimension B Dimension b Dimension H Dimension h Item no. Quantity SSU
BSKH 090506 1000 mm 160 mm 60 mm 120 mm 50 mm 7215174
1 m
BSKH 090521 1000 mm 310 mm 210 mm 120 mm 50 mm 7215182
1 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Doubler for PYROLINE® Con fire protection duct Doubler for PYROLINE® Con fire protection duct KAD-8040 7215464
1 piece
Doubler for PYROLINE® Con fire protection duct Doubler for PYROLINE® Con fire protection duct KAD-10040 7215462
1 piece
Fire protection duct mortar Fire protection duct mortar KTM 7215500
1 piece
Threaded rod adapter E30 Threaded rod adapter E30 KGA 7215395
1 piece
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Bolt for separating retainer fastening, KRS 6x30 Bolt for separating retainer fastening, KRS 6x30 KRS 6x30 3498100
200 piece
Downloads

No invitation to tender text is available for this product.