Note: This article is discontinued.

PYROLINE® Con S BSK I90/E30 protection duct

Item no. 7215182 | EAN 4012196461516

1000 mm
120 mm
50 mm
Product description
Product description
Fire protection duct made from water and frost-proof fibreglass light concrete of building material class A1 according to EN 13501-1 for fireproof laying of cables in rescue and emergency routes, and for the maintenance of electrical functionality of safety-relevant systems. Classification I90 as I duct according to DIN 4102 Part 11 and classification E30 as E duct according to DIN 4102 Part 12.

Mounting of the duct on wall brackets or as ceiling mounting with suspended supports and brackets or on a U transverse profile suspended with threaded rods. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.

Fire protection duct with cover and pre-mounted connection fittings, connection crews and sealing strips.
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting I90
  • Suspended fire protection duct, wall mounting E30
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Colour Grey
Cover fastening Loose
Dimension 50x210
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Jacketing Without
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 4
Partitions possible yes
Product series PYROLINE® con BSK
ROHS-conformant yes
With perforation no

Dimensions

Dimension B 310 mm
Dimension b 210 mm
Dimension h 50 mm
Dimension H 120 mm
Length 1000 mm
All types

All types

Types Length Dimension B Dimension b Dimension H Dimension h Item no. Quantity SSU
BSKH 090506 1000 mm 160 mm 60 mm 120 mm 50 mm 7215174
1 m
BSKH 090521 1000 mm 310 mm 210 mm 120 mm 50 mm 7215182
1 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Doubler for PYROLINE® Con fire protection duct Doubler for PYROLINE® Con fire protection duct KAD-8040 7215464
1 piece
Doubler for PYROLINE® Con fire protection duct Doubler for PYROLINE® Con fire protection duct KAD-10040 7215462
1 piece
Fire protection duct mortar Fire protection duct mortar KTM 7215500
1 piece
Threaded rod adapter E30 Threaded rod adapter E30 KGA 7215395
1 piece
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
3 m
Bolt for separating retainer fastening, KRS 6x30 Bolt for separating retainer fastening, KRS 6x30 KRS 6x30 3498100
200 piece
Downloads

Download

No invitation to tender text is available for this product.