Note: This article is discontinued.
                                                                            You can find the current article here: 1488491 / Support clamp for cables
                                                
            
        
    - Product description
 - 
            Product descriptionBeam clamp for knocking in for cables as individual fastening solution on the beam.
 - 
                
 - Technical data
 - 
        
Technical data
Connection type/component Pipe/cable Dimension 4-7mm Fastening type Clamp Flange thickness F max. 7 mm Flange thickness F min. 4 mm Hinge, adjustable no Hinged no Material Steel Pipe/cable diameter, max. 14 mm Pipe/cable diameter, min. 12 mm Surface Zinc slat  - All types
 - 
        
All types
 - Downloads
 - 
        Data sheet BCC 4-7 D14 / 1483941 , 0.16MB , pdfEU declaration of conformity BCC 4-7 D14 / 1483941 , 0.06MB , pdfREACH Declaration of conformity BCC 4-7 D14 / 1483941 , 0.09MB , pdfRoHS Declaration of conformity BCC 4-7 D14 / 1483941 , 0.13MB , pdf