Note: This article is discontinued.
You can find the current article here: 1488510 / Support clamp for cables
- Product description
-
Product descriptionBeam clamp for knocking in for cables as individual fastening solution on the beam.
-
- Technical data
-
Technical data
Connection type/component Pipe/cable Dimension 8-12mm Fastening type Clamp Flange thickness F max. 12 mm Flange thickness F min. 8 mm Hinge, adjustable no Hinged no Material Steel Pipe/cable diameter, max. 5 mm Pipe/cable diameter, min. 4 mm Surface Zinc slat - All types
-
All types
- Downloads
-
Data sheet BCC 8-12 D5,5 / 1483960 , 0.16MB , pdfEU declaration of conformity BCC 8-12 D5,5 / 1483960 , 0.06MB , pdfREACH Declaration of conformity BCC 8-12 D5,5 / 1483960 , 0.12MB , pdfRoHS Declaration of conformity BCC 8-12 D5,5 / 1483960 , 0.13MB , pdf