Note: This article is discontinued.
You can find the current article here: 1488527 / Support clamp for cables
- Product description
-
Product descriptionBeam clamp for knocking in for cables as individual fastening solution on the beam.
-
- Technical data
-
Technical data
Connection type/component Pipe/cable Dimension 8-12mm Fastening type Clamp Flange thickness F max. 12 mm Flange thickness F min. 8 mm Hinge, adjustable no Hinged no Material Steel Pipe/cable diameter, max. 24 mm Pipe/cable diameter, min. 19 mm Surface Zinc slat - All types
-
All types
- Downloads
-
Data sheet BCC 8-12 D24 / 1483977 , 0.16MB , pdfREACH Declaration of conformity BCC 8-12 D24 / 1483977 , 0.12MB , pdfRoHS Declaration of conformity BCC 8-12 D24 / 1483977 , 0.13MB , pdf