Note: This article is discontinued.
- Product description
-
Product descriptionBeam clamp for knocking in for cables as individual fastening solution on the beam.
-
- Technical data
-
Technical data
Connection type/component Pipe/cable Dimension 2-4mm Fastening type Clamp Flange thickness F max. 4 mm Flange thickness F min. 2 mm Hinge, adjustable no Hinged no Material Steel Pipe/cable diameter, max. 7 mm Pipe/cable diameter, min. 6 mm Surface Zinc slat - All types
-
All types
- Downloads
-
Data sheet BCC 2-4 D7 / 1483903 , 0.16MB , pdfEU declaration of conformity BCC 2-4 D7 / 1483903 , 0.06MB , pdfREACH Declaration of conformity BCC 2-4 D7 / 1483903 , 0.12MB , pdfRoHS Declaration of conformity BCC 2-4 D7 / 1483903 , 0.13MB , pdf