Wall bracket, variable AWV FT

Item no. 6419593 | EAN 4012196206476

0.9 kN
Product description
Product description
Variable wall bracket for fixing to sloping or vaulted walls.

Usable bracket length dependent on adjustment angle. The largest possible adjustment angle is 30°.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wall and support brackets
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour zinc
Dimension B510mm
F in kN 0,9 kN
for width max. 90 mm
for width min. 60
Hole diameter 13 mm
Maintain electrical functions no
Material Steel
Product series AWV Series
ROHS-conformant yes
Rustproof steel, pickled no
Surface Hot-dip galvanised
Version for Wall brackets

Dimensions

Dimension A 60 mm
Dimension B 510 mm
Dimension H 130 mm
Height 130 mm
Length 60 mm
Width 510 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,8623 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,8623 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width F in kN Item no. Quantity SSU
AWV 21 FT 210 mm 0.9 kN 6419534
1 piece
AWV 31 FT 310 mm 0.9 kN 6419550
1 piece
AWV 41 FT 410 mm 0.9 kN 6419577
1 piece
AWV 51 FT 510 mm 0.9 kN 6419593
1 piece
AWV 61 FT 610 mm 0.9 kN 6419615
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity AWV 51 FT / 6419593 , 0.11MB , pdf
Download
REACH Declaration of conformity AWV 51 FT / 6419593 , 0.12MB , pdf
Environmental Product Declaration (EPD) AWV 51 FT / 6419593 , 2.03MB , pdf

Download

AWV 51 FT / 6419593
Download