Cable tray SKS-Magic® FS 60

Item no. 6059458 | EAN 4012195832492

3050 mm
60 mm
1.5 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,9549 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 60x150x3050
Dimension B 150 mm
Dimension L 30 mm
Dimension x 46 mm
Dimension y 112 mm
Fire protection Use of fire protection ceilings
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
NEMA load class 8B
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,58 kN/m
Support spacing 3.0 m 1 kN/m
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 8800 mm²
Usable cross-section 88 cm²
Wide-span version no
Width 150 mm
With cover no

Technical data

Load diagram, cable tray, type SKSM 60

Load diagram, cable tray, type SKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSM 610 FS 3050 mm 100 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059456
3 m
SKSM 615 FS 3050 mm 150 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059458
3 m
SKSM 620 FS 3050 mm 200 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059460
3 m
SKSM 630 FS 3050 mm 300 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059462
3 m
SKSM 640 FS 3050 mm 400 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059464
3 m
SKSM 650 FS 3050 mm 500 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059466
3 m
SKSM 660 FS 3050 mm 600 mm 60 mm 1.5 mm no zinc Steel Strip galvanised 6059468
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 615 FS 6068916
1 piece
45° bend 60 FS 45° bend 60 FS RB 45 615 FS 6036102
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 615 FS 6036562
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 615 FS 6037102
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 615 FS 6042113
1 piece
T piece 60 FS T piece 60 FS RT 615 FS 6038102
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 150 FS 6052150
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° Magic bend 60 FS 45° Magic bend 60 FS RBM 45 615 FS 6041042
1 piece
90° Magic bend 60 FS 90° Magic bend 60 FS RBM 90 615 FS 6041132
1 piece
Magic bend, variable 60  FS Magic bend, variable 60 FS RBMV 615 FS 6040482
1 piece
Downloads

Download

EU declaration of conformity SKSM 615 FS / 6059458 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKSM 615 FS / 6059458 , 1.48MB , pdf
Download

Download
Download

SKSM 615 FS / 6059458
Download