PYROMIX® dry mortar in paper sack

Item no. 7206104 | EAN 4012195850076

7206104 / MSX-S1
20 kg
Product description
Product description
Mortar to create cable and combination insulation in solid walls and ceilings. Suitable for pumping, pressing and for manual installation. Adding approx. 6 litres of water to 20 kg of dry mortar produces about 20 litres of workable compound. For interior application.

In dry, frost-free rooms, the dry mortar can be stored for at least 12 months in closed original containers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessories required no
Colour Grey
Contents 20 kg
Dimension 20kg
Fire protection version Mortar insulation
Material Special mortar
Shape Miscellaneous
All types

All types

Types Contents Item no. Quantity SSU
MSX-S1 20 kg 7206104
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Insulation layer creator in a cartridge Insulation layer creator in a cartridge DSX-K 7202300
1 piece
PYROCOMB® Intube pipe shell, Ø 120 mm PYROCOMB® Intube pipe shell, Ø 120 mm CTS 12150 7204300
1 piece
PYROCOMB® Intube pipe shell PYROCOMB® Intube pipe shell CTS 12300 7204304
1 piece
Bandage for insulation Bandage for insulation FSB-WB 1.5 7203163
1 piece
Bandage for insulation Bandage for insulation FSB-WB BS 7203165
1 piece
Mineral wool Mineral wool MIW-S 7202306
1 piece
Section insulation for metal pipes Section insulation for metal pipes MIW-MA 7202308
2 piece
Calcium silicate plate Calcium silicate plate KSI-P1 7202283
1 piece
Calcium silicate plate Calcium silicate plate KSI-P2 7202904
1 piece
Calcium silicate plate Calcium silicate plate KSI-P3 7202912
1 piece
Identification plate DE Identification plate DE KS-S DE 7205425
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Aluminium adhesive tape for path insulation Aluminium adhesive tape for path insulation MIW-AT 7202305
1 piece
Winding wire for path insulation Winding wire for path insulation MIW-TD 7202309
1 piece
Downloads

Download
Download

EU declaration of conformity MSX-S1 / 7206104 , 0.11MB , pdf
Download
REACH Declaration of conformity MSX-S1 / 7206104 , 0.12MB , pdf
RoHS Declaration of conformity MSX-S1 / 7206104 , 0.12MB , pdf

Download
Download

MSX-S1 / 7206104
Download