US 3 support A2

Item no. 6342409 | EAN 4012195705390

stainless steel
Product description
Product description
Suspended support (U profile) of dimensions 50 x 30 mm with welded head plate.

For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 25.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • U support
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Bracket length 200 2,1 kN
Bracket length 400 1,1 kN
Colour stainless steel
Dimension 50x30x600
Maintain electrical functions no
Material Stainless steel 1.4301
Material thickness 2 mm
Maximum tensile load 5 kN
Product series US 3K Series
ROHS-conformant yes
Surface Bright, treated
Version for U profile

Dimensions

Height 30 mm
Length 600 mm
Width 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,807 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,807 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, U support, type US 3 K

Load diagram, U support, type US 3 K
  • Bending of the end of the suspended support at permitted bracket load Bending of the end of the suspended support at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Bracket length in mm Bracket length in mm
  • Load curves with support lengths in mm Load curves with support lengths in mm
All types

All types

Types Length Colour Item no. Quantity SSU
US 3 K 20 A2 200 mm stainless steel 6342401
1 piece
US 3 K 30 A2 300 mm stainless steel 6342403
1 piece
US 3 K 40 A2 400 mm stainless steel 6342405
1 piece
US 3 K 50 A2 500 mm stainless steel 6342407
1 piece
US 3 K 60 A2 600 mm stainless steel 6342409
1 piece
US 3 K 70 A2 700 mm stainless steel 6342411
1 piece
US 3 K 80 A2 800 mm stainless steel 6342413
1 piece
US 3 K 90 A2 900 mm stainless steel 6342415
1 piece
US 3 K 100 A2 1000 mm stainless steel 6342417
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector A2 U support connector A2 VUS 3 A2 6018517
1 piece
Protective cap Protective cap US 3 KS OR 6338458
20 piece
Truss-head bolt with nut and washer A2 Truss-head bolt with nut and washer A2 FRS 10x25 A2 6406718
50 piece
Spacer A2 Spacer A2 DSK 25 A2 6416448
10 piece
Hexagonal bolt M10 A2 Hexagonal bolt M10 A2 SKS 10x90 A2 6418255
20 piece
Downloads

Download

EU declaration of conformity US 3 K 60 A2 / 6342409 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) US 3 K 60 A2 / 6342409 , 2.03MB , pdf

Download

US 3 K 60 A2 / 6342409
Download