Cable trunking, type LKM 80080

Item no. 6248694 | EAN 4012195691013

2000 mm
80 mm
80 mm
Steel
Product description
Product description
Trunking cover and base with base perforation.
Equipotential bonding is guaranteed between the cover and the base without any additional aids.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 6,1448 kg CO2e / 1 Meter
Colour Pure white; RAL 9010
Delivery on a roll no
Dimension 80x80x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Height 80 mm
Length 2000 mm
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 42
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 30
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 30
Number of insertable partitions 1
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanised / plastic coated
Transparent no
Usable cross-section 6075 mm²
Version, cable trunking cover Loose
Width 80 mm
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM80080FS 2000 mm 80 mm 80 mm Strip galvanised Steel 6247194
2 m
LKM80080RW 2000 mm 80 mm 80 mm Strip galvanised / plastic coated Steel 6248694
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV80 Joint connector LKM SV80 LKM SV80 6247472
10 piece
Edge protection ring KSR 80080, for LKM cable trunking type 80080 Edge protection ring KSR 80080, for LKM cable trunking type 80080 LKM KSR80080GRSW 6249762
5 piece
End piece, for cable trunking type LKM 80080 End piece, for cable trunking type LKM 80080 LKM E80080RW 6248454
1 piece
End piece, for cable trunking type LKM 80080 End piece, for cable trunking type LKM 80080 LKM EK80080GRSW 6249792
5 piece
Partition LKM TWS75 Partition LKM TWS75 LKM TWS75 6249880
2 m
External corner, for cable trunking type LKM 80080 External corner, for cable trunking type LKM 80080 LKM A80080RW 6248432
1 piece
Flat angle, for cable trunking type LKM 80080 Flat angle, for cable trunking type LKM 80080 LKM F80080RW 6248428
1 piece
Internal corner, for cable trunking type LKM 80080 Internal corner, for cable trunking type LKM 80080 LKM I80080RW 6248436
1 piece
T piece, for cable trunking type LKM 80080 T piece, for cable trunking type LKM 80080 LKM T80080RW 6248450
1 piece
Trunking clamp, LKM, trunking width 80 mm Trunking clamp, LKM, trunking width 80 mm LKM K65 6249882
20 piece
Downloads

Download

EU declaration of conformity LKM80080RW / 6248694 , 0.11MB , pdf
Download

LKM80080RW / 6248694
Download