Cable trunking, type LKM 80080

Item no. 6247194 | EAN 4012195691006

2000 mm
80 mm
80 mm
Steel
Product description
Product description
Trunking cover and base with base perforation.
Equipotential bonding is guaranteed between the cover and the base without any additional aids.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
Colour zinc
Delivery on a roll no
Dimension 80x80x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 42
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 30
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 30
Number of insertable partitions 1
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised
Transparent no
Usable cross-section 6075 mm²
Version, cable trunking cover Loose

Dimensions

Height 80 mm
Length 2000 mm
Width 80 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,1191 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 6,1191 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM80080FS 2000 mm 80 mm 80 mm Strip galvanised Steel 6247194
2 m
LKM80080RW 2000 mm 80 mm 80 mm Strip galvanised / plastic coated Steel 6248694
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV80 Joint connector LKM SV80 LKM SV80 6247472
10 piece
Edge protection ring, for cable trunking, type LKM 80080 Edge protection ring, for cable trunking, type LKM 80080 LKM KSR80080GRSW 6249762
5 piece
End piece, for cable trunking type LKM 80080 End piece, for cable trunking type LKM 80080 LKM E80080FS 6248344
1 piece
End piece, for cable trunking type LKM 80080 End piece, for cable trunking type LKM 80080 LKM EK80080GRSW 6249792
5 piece
Partition LKM TWS75 Partition LKM TWS75 LKM TWS75 6249880
2 m
External corner, for cable trunking type LKM 80080 External corner, for cable trunking type LKM 80080 LKM A80080FS 6248332
1 piece
Flat angle, for cable trunking type LKM 80080 Flat angle, for cable trunking type LKM 80080 LKM F80080FS 6248328
1 piece
Internal corner, for cable trunking type LKM 80080 Internal corner, for cable trunking type LKM 80080 LKM I80080FS 6248336
1 piece
T piece, for cable trunking type LKM 80080 T piece, for cable trunking type LKM 80080 LKM T80080FS 6248340
1 piece
Trunking clamp, LKM, trunking width 80 mm Trunking clamp, LKM, trunking width 80 mm LKM K65 6249882
20 piece
Downloads

Download

EU declaration of conformity LKM80080FS / 6247194 , 0.10MB , pdf
Download

LKM80080FS / 6247194
Download